Catalog Number:
hc4cp30d010
HALO Commercial
  • 4" aperture new construction/remodel downlights series

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4” new construction and remodeler housing, 3000 lumens, 120-277VAC

Product Details

UPC 080083861323
Amperage Rating 0.288 A at 120 V and 0.102 A at 277 V
Aperture 4 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 27.2 W at 120 V and 27 W at 277 V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 36
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?