Catalog Number:
hc440d010iem14
HALO Commercial
  • 4" aperture new construction/remodel downlights series

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4" DL 4000lm, UNV, 0-10V, integral 14 watt emergency module with integral test / indicator light

Product Details

UPC 080083861767
Amperage Rating 0.345 A at 120 V and 0.15 A at 277 V
Aperture 4 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 41.3 W at 120 V and 40.7 W at 277 V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?