Catalog Number:
hc410d010rem7
HALO Commercial
  • 1000, 1500, 2000, 3000, 4000 lumen
  • 2700K, 3000K, 3500K, 4000K CCT
  • 80 CRI or 90 CRI
  • Narrow, Medium, Wide beam distribution precision formed reflectors
  • Wall wash with exclusive rotatable linear spread lens
  • Specular, SemiSpecular, White, Black & White Baffle reflector finishes
  • Universal Voltage 120V – 277V
  • 0-10V 1% dimming
  • Factory installed connected lighting and emergency options

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4" DL 1000lm, UNV, 0-10V, REM7

Product Details

UPC 080083861187
Amperage Rating 0.085 A at 120 V and 0.042 A at 277 V
Aperture 4 Inch
Lamp Type LED
Mounting Recessed
Voltage Rating 120-277V
Wattage 10.1 W at 120 V and 10.9 W at 277 V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?