- 4" aperture retrofit downlights series
- Retrofit kit installs form below ceiling for LED upgrades
- Medium beam distribution precision formed reflector
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
- Factory installed connected lighting and emergency options
HALO Commercial
HC4R55D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC4R LED 4" Retrofit Downlight Series |
Description | 4" retrofit kit for 4.75" (4-3/4") to 4.875" (4-7/8") nominal ceiling cutout aperture, 5500 lumens, UNV 120-277V, 50/60Hz, 0-10V 1%-100% dimming at 120-277V on 0-10V controls. |
Product Details
Lamp Type | LED |
UPC | 080083231768 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |