Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HC4R25D010

  • 4" aperture retrofit downlights series
  • Retrofit kit installs form below ceiling for LED upgrades
  • Medium beam distribution precision formed reflector
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
  • Factory installed connected lighting and emergency options
HC4R25D010

HC4R25D010

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4R LED 4" Retrofit Downlight Series
Description 4" retrofit kit for 4.75" (4-3/4") to 4.875" (4-7/8") nominal ceiling cutout aperture, 2500 Lumens, UNV 120-277V, 50/60Hz, 0-10V 1%-100% dimming at 120-277V on 0-10V controls.

Product Details

Lamp Type LED
UPC 080083226634
Amperage Rating N/A
Aperture 4 Inch
Mounting Recessed
Voltage Rating 120-277V
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?