- 4-inch LED Module
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC4 LED 4" Downlight Series |
Description | 4-inch LED Module, 4500-6000 lumens, 90CRI, 3500K CCT. |
Product Details
Lamp Type | LED |
UPC | 080083240906 |
Amperage Rating | 0.214A at 277V |
Aperture | 4 Inch |
Color Temperature Max | 3500K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 57.4W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |