Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HM412835

  • 4" aperture new construction/remodel downlights series
HM412835

HM412835

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4” LED module, 1000/1500/2000 lumens, 80 CRI, 3500K CCT

Product Details

UPC 080083855704
Amperage Rating N/A
Aperture 4 Inch
Color Temperature Max 3500K
Mounting Recessed
Voltage Rating 120-277V
Product Weight 0.85
Case Quantity 6
Pallet Quantity 756
Country of Origin MX
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ Yes
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada Yes
Calgary, AB, Canada No

Want to purchase this product?

Need more information?