Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HC415D010IEM7

  • Remodel installation from below ceiling by removing bar hangers
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HC415D010IEM7

HC415D010IEM7

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4-inch new construction downlight housing, 1500 lumens, UNV 120-277V, 50-60Hz, 7-watt emergency battery pack.

Product Details

Lamp Type LED
UPC 080083861927
Amperage Rating 0.053A at 277V
Aperture 4 Inch
Mounting Recessed
Voltage Rating 120-277V
Wattage 14.5W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?