Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HC407D010IEM7

  • Wall wash distribution with exclusive rotatable linear spread lens
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HC407D010IEM7

HC407D010IEM7

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC4 LED 4" Downlight Series
Description 4-inch new construction downlight housing, 750 lumens, UNV 120-277V, 50-60Hz, 7-watt emergency battery pack with integral test.

Product Details

Lamp Type LED
UPC 080083226269
Amperage Rating 0.036A at 277V
Aperture 4 Inch
Mounting Recessed
Voltage Rating 120-277V
Wattage 8.3W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?