- Field selectable CCT
- New construction, retrofit and surface mounted housings available
- Field changeable medium & wide distribution
- Multiple lumen options
- Retrofits 7", 8" and 9" housings
HALO Commercial
PR8TH
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR8 LED 8" SeleCCTable™ Downlight Series |
Description | Semi-specular clear trim insert for PR8M12 and PR8M34 modules |
Product Details
Lamp Type | LED |
Amperage Rating | N/A |
Aperture | 8 1/2 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |