- 8" aperture new construction/remodel, retrofit and surface downlights
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR8 LED 8" SeleCCTable™ Downlight Series |
Description | Recessed 8 In. Shallow Lensed LED Downlight, 4000 Lumens, 120-277V, Selectable CCT, 80 CRI, 7W Emergency Battery pack |
Product Details
Lamp Type | LED |
Amperage Rating | 0.36A at 120V |
Aperture | 8 Inch |
Color Temperature Max | 4000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 43.5W/43W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |