- 6-inch HCSQ Square Housing for commercial new construction/remodel downlighting
- 1000 Lumens (Order with LED module that matches this lumen value)
- 14W self-test emergency battery with switch for remote or integral test, use with D010 driver only. Remote switch plate included. For integral test installation, order Integral Emergency Reflector.
- 0-10V dimming down to 1 percent, Universal Voltage 120–277V
- New Construction Mounting Frames for T-grid or wood framing easily convert to remodel frame by removing bars
- Complete your HCSQ downlight with an LED Module and reflector
- Reflectors available in: Specular Clear, Haze (Semi-Specular), Matte White (paintable), and Matte Black
- Wall wash distribution with exclusive linear spread lens insert kit (sold separately)
- Wet location-listed, ENERGY STAR(R) certified
- Emergency battery backup options are Non-IC only, and rated for a minimum starting temperature of 0°C
- 5-year warranty
HALO Commercial
HCSQ610D010EM14
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCSQ6 LED 6" Downlight Series |
Description | 6-inch new construction square housing, 1000 lumens, UNV 120-277V, 50/60Hz, dimming at 120-277V on 0-10V controls, 14W self-test emergency battery with switch for remote or integral test. |
Product Details
Lamp Type | LED |
UPC | 080083300402 |
Amperage Rating | 0.039A at 277V |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 10.4W |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |