- 8" round self-flanged, medium distribution HCD Pro reflector
- Specular Clear with White Flange for Integral Emergency Test Button
- Fits any HCD LED Fixture Kit
- Medium reflectors feature medium 1.0 spacing criteria (SC) and 55 degree cutoff (nominal, field results may vary by aperture and finish)
- Field-installed rotatable spread lensed wall wash accessory kit and oversizedd goof rings available separately
HALO Commercial
HCD8TRCWFIEM
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCD468 Pro Direct Mount Downlighting System |
Description | 8-inch Round Reflector, Medium Distribution, Specular Clear White Flange, Use with integral emergency fixture kits only |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083279197 |
Amperage Rating | N/A |
Mounting | Recessed |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 120 |
Country of Origin | US |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |