- 8" Square Chicago Plenum with junction box for conduit connection
- Use with Chicago Plenum LED Fixture Kits (HCDCP)
- Mounting Frame for the HCD Pro Direct Mount Commercial Downlighting System
HALO Commercial
HCD8MFSCP
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCD468 Pro Direct Mount Downlighting System |
Description | 8-inch Square Mounting Frame, Chicago Plenum New Construction |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083298907 |
Amperage Rating | N/A |
Aperture | 8 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 90 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |