- Square oversized goof ring for 6" medium distribution HCD Pro reflectors
- Matte Black
HALO Commercial
HCD6SGRMB
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCD468 Pro Direct Mount Downlighting System |
Description | 6-inch Square Oversize Ring, Goof Ring, Matte Black |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 080083280315 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | N/A |
Case Quantity | 12 |
Pallet Quantity | 288 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |