- 6" Round Chicago Plenum with junction box for conduit connection
- Use with Chicago Plenum LED Fixture Kits (HCDCP)
- Mounting Frame for the HCD Pro Direct Mount Commercial Downlighting System
HALO Commercial
HCD6MFRCP
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCD468 Pro Direct Mount Downlighting System |
Description | 6-inch Round Mounting Frame, Chicago Plenum New Construction |
Product Details
Lamp Type | N/A |
UPC | 080083298662 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Accessory |
Voltage Rating | N/A |
Case Quantity | 6 |
Pallet Quantity | 90 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |