Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HCM3FLMW

  • 1, 2, 3, or 4 inch multi-head recessed luminaires
  • Flange trim standard, rimless mud-in field installation kit available
  • Matte White and Matte Black finish options
  • 90 CRI, 2700K, 3000K, 3500K, 4000K CCT
  • Each multi-head delivers greater than 1200 lumens (nominal)
  • Narrow Flood optic pre-installed, Spot & Flood optional accessories
  • Multi-heads rotate 355˚ and tilt 0-70˚ from nadir
  • Universal Voltage 120V – 277V
  • 1%-100% dimming on 0-10V controls at 277V
  • 1%-100% dimming on LE/TE phase-control dimmers at 120V
HCM3FLMW

HCM3FLMW

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCM1-2-3-4 Multiples Series
Description 3-light multiple, flange kit, matte white - replacement part for flange included
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type N/A
Amperage Rating N/A
Mounting Accessory
Voltage Rating N/A
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?