Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

PR4FS24D010REM14

  • 4" aperture new construction/remodel, retrofit and surface downlights
  • Choose from 2 self-flanged lensed modules: Low Lumen or High Lumen
  • Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
  • 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80 or 90
  • Distributions: Exclusive Medium / Wide beam reversible "flip" lens
  • Wall wash accessory kit option
  • Colors: Matte White, Matte Metallic Silver, Dark Bronze paint finishes
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Connected lighting and emergency options (factory and field installed)
PR4FS24D010REM14

PR4FS24D010REM14

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR4 LED 4" SeleCCTable™ Downlight Series
Description 4” aperture new construction / remodeler housing frame, selectable 2000/3000/4000 lumens, use with PR4M24* LED modules only, integral 14 watt emergency battery pack with remote test/indicator light,

Product Details

Lamp Type LED
UPC 080083132126
Amperage Rating N/A
Aperture 4 Inch
Color Temperature Max 4000K
Mounting Recessed
Voltage Rating 120/277 VAC
Product Weight 9.15
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?