- 4" aperture new construction/remodel, retrofit and surface downlights
- Choose from 2 self-flanged lensed modules: Low Lumen or High Lumen
- Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
- 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80 or 90
- Distributions: Exclusive Medium / Wide beam reversible "flip" lens
- Wall wash accessory kit option
- Colors: Matte White, Matte Metallic Silver, Dark Bronze paint finishes
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
- Connected lighting and emergency options (factory and field installed)
HALO Commercial
PR4FS12D010REM7
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR4 LED 4" SeleCCTable™ Downlight Series |
Description | 4” aperture new construction/remodeler housing frame, field selectable 1000/1500/2000 lumens, use with PR4M12* LED modules only, integral 7watt emergency battery pack with remote test/indicator light |
Product Details
Lamp Type | LED |
UPC | 080083132003 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Color Temperature Max | 2000K |
Mounting | Recessed |
Voltage Rating | 120/277 VAC |
Product Weight | 9.1 |
Case Quantity | 1 |
Pallet Quantity | 18 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |