- 1500, 2000, 3000, 4000, 6000, 8000 lumens
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC8R LED 8" Retrofit Downlight Series |
Description | 8” to 10” retrofit kit collar ring and junction box/driver pack with preinstalled oversized trim ring,6000 Lumens,UNV 0-10V Dimming Driver |
Product Details
Lamp Type | N/A |
Amperage Rating | 0.5A at 120V and 0.22A at 277V |
Aperture | 8 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 59.7W at 120V and 59W at 277V |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |