- Retrofit kits fit 8 inch existing housing frames
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC8R25D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC8R LED 8" Retrofit Downlight Series |
Description | 8.7" retrofit kit for 8.73" to 10.3" nominal ceiling cutout aperture with preinstalled 11.3" O.D. oversized matte white, 2500 lumens, UNV 120-277V |
Product Details
Lamp Type | LED |
UPC | 080083228478 |
Amperage Rating | 0.09A at 277V |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 23.8W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |