- 8" aperture new construction/remodel downlights series
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC8 LED 8" Downlight Series |
Description | 8” module, 3000/4000 lumens, 80 CRI, 4000K |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | LED |
Amperage Rating | 0.228A at 120V |
Aperture | 8 Inch |
Color Temperature Max | 4000K |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 27.2W at 120V |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |