Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC8 LED 8" Downlight Series
Description 8" LED Modules, 2500-5500 lumen, 90CRI. 5000K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083216802
Amperage Rating 0.19A at 277V
Color Temperature Max 5000K
Mounting Recessed
Voltage Rating 120-277V
Wattage 53.7W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?