Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HM81520840

  • 8" aperture new construction/remodel downlights series
HM81520840

HM81520840

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC8 LED 8" Downlight Series
Description 8” module, 1500/2000 lumens, 80 CRI, 4000K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083908400
Amperage Rating 0.119A at 120V
Aperture 8 Inch
Color Temperature Max 4000K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 14.2W at 120V
Product Weight 2.755
Case Quantity 6
Pallet Quantity 144
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?