Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

81MDWIEM

  • 8" aperture new construction/remodel downlights series
81MDWIEM

81MDWIEM

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC8 LED 8" Downlight Series
Description 8” conical reflector, Medium, white flange, Reflector for IEM only
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083910441
Amperage Rating N/A
Aperture 8 Inch
Mounting Recessed Mount
Recessed Trim Reflector
Voltage Rating N/A
Product Weight 1.57
Case Quantity 6
Pallet Quantity 36
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?