Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC8 LED 8" Cylinder Downlight Series
Description 8” Wall mount cylinder,3000 lumens,UNV 0-10V Dimming Driver

Product Details

UPC 080083918508
Amperage Rating 0.228A at 120V and 0.102A at 277V
Aperture 8 Inch
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 27.2W at 120V and 27W at 277V
Product Weight 4.4
Case Quantity 1
Pallet Quantity 32
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?