Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HCC8S55D010MW

  • Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HCC8S55D010MW

HCC8S55D010MW

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC8 LED 8" Cylinder Downlight Series
Description 8-inch Surface Mount Cylinder for ceiling, cable, or pendant mounting. 5500 lumens, UNV 120-277V, 50-60Hz, Matte White, 53.7W.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083234592
Amperage Rating 0.201A at 277V
Aperture 8 Inch
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 53.7W
Product Weight 7.8
Case Quantity 1
Pallet Quantity 16
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?