Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HCC8 LED 8" Cylinder Downlight Series

  • Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000, 8000
  • Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • CRI: 80 or 90
  • Distributions: Precision-formed reflectors in Narrow, Medium and Wide
  • Wall wash with exclusive rotatable linear spread lens
  • Specular, Semi-Specular and White reflectors, Black or White baffles
  • Cylinder colors: Matte White, Matte Black, Bronze and Silver
  • Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
  • Mounting: wall, surface, pendant and aircraft cable
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HCC8 LED 8" Cylinder Downlight Series

HCC8 LED 8" Cylinder Downlight Series

Versatility of downlighting in a cylinder

The 8" downlight cylinder offers narrow, medium and wide beam distributions that matches the HC8 LED downlights for a cohesive look. The cylinder is available in multiple color temperatures; lumen packages; and a choice of the trim and cylinder colors for general lighting applications. Multiple mounting options include wall, surface, pendant and aircraft cable.

HALO Commercial = Efficiency + Value

HALO Commercial = Efficiency + Value

HALO Commercial is the pro's choice for efficiency, performance and value in design/build, tenant improvement and value-engineered projects, delivering on lower watts per square foot in meeting commercial energy codes. With a balance of optical control and energy efficiency, HALO Commercial is the perfect choice for hospitality, healthcare, education and institutional projects.

Learn More
Cylinder + LED Module + Trim

Cylinder + LED Module + Trim

The system allows you to choose your cylinder color, LED module and trim, including a choice of a reflector, baffe or wall wash trim. Numerous mounting options include wall-, surface- and pendant-mount or hang by aircraft cable.

Coordinated design and cohesive look

Coordinated design and cohesive look

The HCC cylinder series offers narrow, medium and wide beam, self-flanged reflectors and LED modules that match the HC4, HC6 and HC8 downlight series in reflector finishes, LED color metrics and photometric performance for a coordinated lighting design and cohesive look.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

We’re here to help in every way, including finding ways to help you save money.

See if this product qualifies for a utility incentive program.

Stock Catalog Number (30)

Looking to customize your product?

FAQs

Create an integrated system with these products

Other products you might be interested in

Want to purchase this product?

Interested in email updates?

Need more information?