Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HM6C3040835

  • Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
  • Mounting: wall, surface, pendant and aircraft cable
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HM6C3040835

HM6C3040835

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC6 LED 6" Cylinder Downlight Series
Description 6” LED Modules, 3000 - 4000 lumens, 80CRI, 3500K.
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
UPC 080083215669
Amperage Rating 0.15A at 277V
Aperture 6 Inch
Color Temperature Max 3500K
Mounting Recessed
Voltage Rating 120-277V
Wattage 42.1W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?