Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC6 LED 6" Cylinder Downlight Series
Description 6" CYL module, 3000/4000 lumens, 80 CRI, 3000K CCT
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
Amperage Rating 0.228A at 120V
Aperture 6 Inch
Color Temperature Max 3000K
Mounting Wall/Surface Mount
Voltage Rating 120-277V
Wattage 27.2W at 120V
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?