Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC6 LED 6" Cylinder Downlight Series
Description 6” wall mount cylinder,1500 lumens,UNV 0-10V Dimming Driver

Product Details

Lamp Type LED
Amperage Rating 0.119A at 120V and 0.055A at 277V
Aperture 6 Inch
Mounting Wall Mount
Voltage Rating 120-277V
Wattage 14.2W at 120V and 14.9W at 277V
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?