- Lumens: 1,000, 1,500 and 2,000
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HCC4 LED 4" Cylinder Downlight Series |
Description | 4" wall mount cylinder, 1000 lumens, UNV 0-10V Dimming Driver |
Product Details
Lamp Type | LED |
UPC | 080083917082 |
Amperage Rating | 0.085A at 120V and 0.042A at 277V |
Aperture | 4 Inch |
Mounting | Wall Mount |
Voltage Rating | 120-277V |
Wattage | 10.1W at 120V and 10.9W at 277V |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |