Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HCC4S35D010MB

  • Wall wash with exclusive rotatable linear spread lens
  • Universal Voltage 120V – 277V, 0-10V analog dimming down to 1%
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HCC4S35D010MB

HCC4S35D010MB

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HCC4 LED 4" Cylinder Downlight Series
Description 4-inch Surface Mount Cylinder for ceiling, cable, or pendant mounting. 3500 lumens, UNV 120-277V, 50-60Hz, Matte Black, 35.1W

Product Details

Lamp Type LED
UPC 080083233816
Amperage Rating 0.152A at 277V
Aperture 4 Inch
Mounting Surface Mount
Voltage Rating 120-277V
Wattage 35.1W
Product Weight 5.15
Case Quantity 1
Pallet Quantity 48
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?