- 6" aperture new construction/remodel, retrofit and surface downlights
HALO Commercial
PR6RFS12D010REM14
Specifications
Product Description
Brand Name | Halo Commercial |
Family | PR6 LED 6" SeleCCTable™ Downlight Series |
Description | 6” PR6 Retrofit kit, 1000/1500/2000 lumens, UNV 0-10V, integral 14 watt emergency battery pack with remote test |
Product Details
Lamp Type | LED |
Amperage Rating | 0.178A at 120V |
Aperture | 6 Inch |
Mounting | Ceiling Mount |
Voltage Rating | 120-277V |
Wattage | 21.3W at 120V |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |