Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

PR6M24MD850MW

  • 6" aperture new construction/remodel, retrofit and surface downlights
  • Choose from 2 self-flanged lensed modules: Low Lumen or High Lumen
  • Selectable lumens: 1,000/1,500/2,000 (low) or 2,000/3,000/4,000 (high)
  • 3 selectable color temperatures: 3000K, 3500K and 4000K, CRI: 80 or 90
  • Distributions: Medium and Wide interchangeable lens options (included)
  • Wall wash accessory kit option
  • Colors: Matte White, Matte Metallic Silver, Dark Bronze paint finishes
  • Universal Voltage 120V – 277V, 0-10V dimming down to 1%
  • L70 at 50,000 hours (70% lumen maintenance at 50,000 hours)
  • Connected lighting and emergency options (factory and field installed)
PR6M24MD850MW

PR6M24MD850MW

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family PR6 LED 6" SeleCCTable™ Downlight Series
Description 6” aperture LED module and self-flanged reflector, field 2000/3000/4000 lumens, Medium distribution lens-factory installed (60°, 1.2 SC), 80 CRI (min) 5000K, matte white ring/self-flanged reflector

Product Details

Lamp Type LED
UPC 080083890972
Amperage Rating N/A
Aperture 6 Inch
Color Temperature Max 5000K
Mounting Recessed
Voltage Rating N/A
Product Weight 1.55
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?