Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC56R LED 5/6" Retrofit Downlight Series
Description 6” retrofit kit, 1500 lumens, 120-277VAC

Product Details

UPC 080083901401
Amperage Rating 0.119A at 120V
Aperture 6 Inch
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 14.2W at 120V and 14.9W at 277V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 72
Country of Origin MX
ARRA No
Lamp Type LED

Stocking Details

Elk Grove Village, IL Yes
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?