- Lumens: 750
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Retrofit medium beam distribution precision formed reflectors
- Universal Voltage 120V – 277V
- 0-10V 1% dimming
- Factory installed connected lighting and emergency options
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC56R07D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC56R LED 5/6" Retrofit Downlight Series |
Description | 6 inch retrofit kit, 750 lumen, UNV 120-277V, 50/60Hz, 0-10V 1%-100% dimming at 120-277V on 0-10V controls |
Product Details
Lamp Type | LED |
UPC | 080083227624 |
Amperage Rating | 0.03A at 277V |
Aperture | 5/6 Inch |
Color Temperature Max | 5000K |
Mounting | Recessed |
Voltage Rating | 120V-277V |
Wattage | 8.3 W |
Product Weight | 1.28 |
Case Quantity | 1 |
Pallet Quantity | 180 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |