Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HC56R LED 5/6" Retrofit Downlight Series

  • Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000
  • Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
  • CRI 80 or 90
  • Retrofit medium beam distribution precision formed reflectors
  • Specular, Semi-Specular, White reflector finishes
  • Universal Voltage 120V – 277V; 0-10V 1% dimming
  • Factory installed connected lighting and emergency options
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HC56R LED 5/6" Retrofit Downlight Series

HC56R LED 5/6" Retrofit Downlight Series

Overview

Recessed 5-6 inch nominal aperture retrofit LED downlight for installation in existing open frame commercial downlights. Retrofit collar fits housing openings 5-7/8" to 6-9/16" diameter. Medium beam reflector delivers 1.0 nominal spacing criteria. HC56R features an integral lens with damp and wet location listing in protected ceilings. Specify collar (housing), LED module, and trim separately to complete the luminaire.

Quick Spec

Quick Spec

Quick Spec is your solution for fast-moving construction projects that require quick access to information, a broad portfolio of lighting and control products, shipping in 10 days or less.

Learn More

Resources

Stock Catalog Number (8)

Looking to customize your product?

Create an integrated system with these products

Want to purchase this product?

Interested in email updates?

Need more information?