Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6R LED 6" Retrofit Downlight Series
Description 6” retrofit module, 1000/1500/2000 lumens, 90 CRI, 2700K
Note The image is a representation of the family (not specific to this catalog number)

Product Details

Lamp Type LED
Amperage Rating 0.085A at 120V
Aperture 6 Inch
Color Temperature Max 2700K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 10.1W at 120V
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?