- Lumens: 500, 750, 1000, 1500, 2000, 2500
- Color temperatures: 3000K CCT
- CRI 80
HALO Commercial
HM6R0525830
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6R LED 6" Retrofit Downlight Series |
Description | 6" LED Modules For use with HC6R - HC56R Retrofit Kit housings only, 500-2500 lumens, 80CRI, 3000K |
Product Details
Lamp Type | LED |
UPC | 080083215041 |
Amperage Rating | 0.09A at 277V |
Color Temperature Max | 3000K |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 27.5 W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |