Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HC6R35D010

  • Retrofit medium beam distribution precision formed reflectors
  • Universal Voltage 120V – 277V; 0-10V 1% dimming
  • L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HC6R35D010

HC6R35D010

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6R LED 6" Retrofit Downlight Series
Description 6-inch LED downlight retrofit kit, 3500 lumens, UNV 120-277V, 50-60Hz, 35.1W.

Product Details

Lamp Type LED
UPC 080083232468
Amperage Rating 0.152A at 277V
Aperture 6 Inch
Mounting Recessed
Voltage Rating 120-277V
Wattage 35.1W
Product Weight 1.28
Case Quantity 6
Pallet Quantity 480
Country of Origin MX
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?