Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6R LED 6" Retrofit Downlight Series
Description HC6 Retrofit LED Kit, 1500 lumens, UNV, 0-10V,integral 14 watt emergency module with remote test / indicator light

Product Details

UPC 080083903375
Amperage Rating 0.119A at 120V and 0.055A at 277V
Aperture 6 Inch
Mounting Retrofit Kit
Voltage Rating 120-277V
Wattage 14.2W at 120V and 14.9W at 277V
Product Weight 3.95
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?