- Retrofit medium beam distribution precision formed reflectors
- Universal Voltage 120V – 277V; 0-10V 1% dimming
- Factory installed connected lighting and emergency options
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC6R07D010
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6R LED 6" Retrofit Downlight Series |
Description | 6-inch LED downlight retrofit kit, 750 lumens, UNV 120-277V, 50-60Hz, 8.3W. |
Product Details
Lamp Type | LED |
UPC | 080083227341 |
Amperage Rating | 0.029A at 277V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 8.3W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |