Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO Commercial

HM634830

  • 6" aperture new construction/remodel downlights series
HM634830

HM634830

Resources

Specifications

Product Description

Brand Name Halo Commercial
Family HC6 LED 6" Downlight Series
Description 6” LED module, 3000/4000 lumens, 80 CRI, 3000K CCT
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083856183
Amperage Rating 0.228A at 120V
Aperture 6 Inch
Color Temperature Max 3000K
Mounting Ceiling Mount
Voltage Rating 120-277V
Wattage 27.2W at 120V
Product Weight 1.8
Case Quantity 6
Pallet Quantity 240
Country of Origin MX
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?