- 6" aperture new construction/remodel downlights series
- Remodel installation from below ceiling by removing bar hangers
- Lumens: 500, 750, 1000, 1500, 2000, 2500, 3000, 3500, 4000, 4500, 5000, 5500, 6000
- Color temperatures: 2700K, 3000K, 3500K, 4000K, 5000K CCT
- CRI 80 or 90
- Distributions: Precision-formed reflectors in Narrow, Medium and Wide
- Wall wash distribution with exclusive rotatable linear spread lens
- Specular, Semi-Specular and White reflectors, Black or White baffles
- Universal Voltage 120V – 277V, 0-10V dimming down to 1%
- L70 at 60,000 hours (70% lumen maintenance at 60,000 hours)
HALO Commercial
HC635D010IEM7
Specifications
Product Description
Brand Name | Halo Commercial |
Family | HC6 LED 6" Downlight Series |
Description | 6" new construction downlight housing, 3500Lms, 120-277V, 50/60Hz, 0-10V 1%-100% dimming at 120-277V on 0-10V controls, 7W emergency battery pack with integral test/indicator light, use with D010 only |
Product Details
Lamp Type | LED |
UPC | 080083232109 |
Amperage Rating | 0.13A at 277V |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120-277V |
Wattage | 35.1W |
Product Weight | 1.28 |
Case Quantity | 6 |
Pallet Quantity | 480 |
Country of Origin | MX |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |