Catalog Number:
rru-unv
Greengate
  • UL 924 Listed Accessory
  • Detects loss of power and auto sends signal to lighting control panel
  • Allows Greengate panels to be listed as UL 924 when RRU-1 is connected

Resources

Specifications

Product Description

Brand Name Greengate
Family UL 924 Remote Relay Unit (RRU)
Description UL924 Remote Relay Unit
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083832149
Mounting Accessory
Voltage Rating 120 / 277V
Product Weight 1.0
Case Quantity 1
Pallet Quantity 12
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?