Catalog Number:
ggrc-coupler
Greengate
  • Pre-terminated cables in lengths up to 100 feet
  • Available in plenum and non-plenum rated
  • Automatically included as part of the QuicKit

Resources

Specifications

Product Description

Brand Name Greengate
Family Pre-terminated Control Cable
Description RJ45 Coupler
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083657001
Voltage Rating 24VDC
Product Weight 0.3
Case Quantity 1
Pallet Quantity 1120
Country of Origin US
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?