Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

Greengate

Network Repeater, RPTR

  • Can expand network wire beyond the specified 4,000 feet limitation
  • Minimizes the potential for network disruptions from ground faults
Network Repeater, RPTR

Network Repeater, RPTR

Overview

The Isolated RS-485 Repeater is designed to allow the expansion of the network wire beyond the specified 4,000 feet limitation as well as the approximate 32-panel limitation. It provides the ability to amplify the network signal through an additional 4,000 feet of network wire as well as an additional 32 panels. It also allows the electrical isolation of one side of the network from another assisting in minimizing the potential for network disruptions from ground faults present on the lighting control low voltage wiring between network ports.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?