The Dual Technology Dual Relay Occupancy Sensing Wall Switch is a motion sensing lighting control and conventional wall switch all-in-one that is used for energy savings and convenience. The unit contains two relays that allow the control of two separate loads. The ONW-D-1001-DMV-N combines Ultrasonic (US) and Passive Infrared (PIR)sensor technologies to monitor a room for occupancy to deliver maximum energy savings and ensure the greatest sensitivity and coverage for tough applications without the threat of false triggers. The sensor includes self-adaptive technology that continuously self-adjusts sensitivity and time delay in real-time, maximizing the potential energy savings that are available in the particular application. The EcoMeter provides a visual indicator of energy usage, increasing end user awareness and reminding individuals to take control of their lighting to maximize energy savings.
|
|
|
|
|
|
---|---|---|---|---|---|
ONW-D-1001-DMV-N-G
|
N/A | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-DMV-N-V
|
N/A | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-DMV-N-W
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-MV-G
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-MV-LA
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-MV-N-G
|
N/A | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-MV-N-V
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-MV-N-W
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120/277V | 1200 W/2200 W | Spec |
ONW-D-1001-MV-V
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | 0-800W,0-1200W @120V/0-2700W @ 277V | Spec |
ONW-D-1001-MV-W
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120/277V | 1200 W/2200 W | Spec |
ONW-D-1001-SP-W
|
Incandescent, Compact Fluorescent (Not Included) | Wall Switch | 120 / 277V | N/A | Spec |