Greengate

Multi-Load Decorator Dimmer Wallstation

  • Allows user to return to previous light level when turning lights ON
  • Integrated full-slide control for easy, precise operation
  • Can wire as Single-Pole or 3-Way; Electrostatic discharge protection
  • Device can be wired into either 3-Way location; load side or line side
  • Neutral is not required for installation of device
  • Adjustable low-level trim setting for optimal lamp compatibility
  • Face plate is removable to allow for color changes
  • Each package includes 3 colors
  • Radio Frequency Interface filtering is standard on all models

Want to purchase this product?

Need more information?